Originally published on SCADA and Telemetry Blog by MartinChartrand | December 01, 2020 05:41 PM
Hello Community,
SCADAPack C/C++ Tools are ideal for engineers and programmers who require advanced programming tools for SCADA applications and process control, beyond the SCADAPack Smart RTU's built-in Telepace and IEC61131-3 logic functionality. A SCADAPack Smart RTU or 4203 Gas Flow Computer executes Telepace Ladder or IEC 61131-1 control logic and up to 32 C++ application programs simultaneously, providing you with maximum flexibility in implementing your control strategy.
We have made the following C and C++ Tools packages available as free downloads on Shop. Each package supports specific SCADAPack Smart RTUs.
Legacy 16-Bit SCADAPack RTUs:
SCADAPack C Tools: <click here>
This software package provides software tools (function libraries) for creating a C logic control application for legacy 16-bit SCADAPack Smart RTUs such as the SCADAPack 100, Micro 16, SCADAPack Light, SCADAPack Plus and SCADAPack LP. The single C logic application runs concurrently with the existing Telepace Studio ladder logic or IEC61131-3 Workbench application.
Notes:
- The compiler is not included in this download package and must be purchased separately: part number: TBUM327090.
- The version of software included in this download is 2.50.2.
Standard SCADAPack 300 Smart RTUs and 4203 Gas Flow Computer:
SCADAPack C++ Tools: <click here>
This software package provides the open-source GNU C++ compiler and function libraries for 32-bit standard SCADAPack 300 Smart RTUs and 4203 Gas Flow Computer. A SCADAPack 300 Smart RTU or 4203 Gas Flow Computer executes Telepace Ladder or IEC 61131-1 control logic and up to 32 C++ application programs simultaneously.
Note:
- The version of software included in this download is 1.77.
SCADAPack C++ Tools for SCADAPack 32 Smart RTUs
SCADAPack 32 C++ Tools: <click here>
This software package provides software tools (function libraries) for creating a C++ logic control application for SCADAPack 32 Smart RTUs. The single C++ logic application runs concurrently with the existing Telepace Studio ladder logic or IEC61131-3 Workbench application.
Notes:
- The compiler is not included in this download package and must be purchased separately: part number: TBUM327094.
- The version of software included in this download is 2.24.
Thank you.
Martin Chartrand
All registered members have full access to the Exchange Community and can post comments and start topics.
Discuss challenges in energy and automation with 30,000+ experts and peers.
Find answers in 10,000+ support articles to help solve your product and business challenges.
Find peer based solutions to your questions. Provide answers for fellow community members!