Schneider Electric Exchange Community

Discuss and solve problems in energy management and automation. Join conversations and share insights on products and solutions. Co-innovate and collaborate with a global network of peers.

Register Now
Learn about the Community. Join our Core Community to Get Started
Knowledge Base
cancel
Showing results for 
Search instead for 
Did you mean: 

TAC 200 OTP Controller replacement battery

Issue

TAC 200 OTP Controller replacement battery information

Product Line

Field Devices, TAC Vista

Environment

Site with TAC 200 OTP Controller 

Cause

On-board battery is in need of replacement, Part number - 200-1005-000.

  • Here is additional information:
  • TAC 200 OTP compensator and optimiser
  • TAC 200 OTP is a compensator and an optimiser. It controls the heating via a
    boiler output and a mixing valve or via two stages of gas boilers.
  • TAC 200 OTP can be operated with or without a room sensor.
  • The controller has an easy-to-use operator's panel and needs virtually no maintenance.
  • TAC 200 OTP is also described in the following documents, all available in English:
  • Data sheet TAC 200 OTP C-10-31
    The data sheet contains a comprehensive specification of the controller and should be read together with the handbook (part number 0-003-1148).
  • A brief instruction
    A small leaflet normally placed in a slot in the operator's panel (part number 0FL-3564).
  • User's manual TAC 200 OTP
    The user's manual (part number 0FL-3563) is a description for installation and start-up, packed together with the unit. The contents are a condensed version of chapter 2 in this manual and a mounting instruction.
  • Manuals are available in TAC 200 OTP User Guide, TAC 239W DHW User Guide.

Resolution

Replacement battery is 342200360 CAP, .22 F 5.5V RM5 

Tags (1)
Labels (2)
No ratings
Contributors