Learn about the Community. Join our Core Community to Get Started

Schneider Electric Exchange Community

Discuss and solve problems in energy management and automation. Join conversations and share insights on products and solutions. Co-innovate and collaborate with a global network of peers.

Register Now
Knowledge Base
cancel
Showing results for 
Search instead for 
Did you mean: 

Berger Lahr Products

Issue

Where can information for Berger Lahr be found, as they do not appear to be Buildings Business products.

Product Line

Field Devices

Environment

  • Non Buildings Business Products
  • Berger Lahr Industrial Drives, Motors and Actuators.

Cause

Berger Lahr is not a Buildings Business product.

Resolution

Email: info@schneider-electric-motion.com

Webpage: Berger Lahr

 

Brushless DC Drives

brushless-dc-drives.pngBrushless DC drive systems are an economical solution for many motion tasks. With compact and powerful motors and matching drives, they offer a wide range of options for appliances in industrial automation.

Brushless DC drives are available in two versions: BLP14 with CANopen fieldbus interface and BLV14 with analog interface (5V or 10V). Both open-loop and closed-loop operation is possible. The motors are available in two sizes:

  • BDM 4: with flange size 42mm, in two lengths with nominal power from 56W to 95W and nominal torque from 0.13Nm to 0.22Nm
  • BDM 7: with flange size 66mm, in four lengths with nominal power from 120W to 370W and nominal torque from 0.24Nm to 0.8Nm

Actuators

actuators.pngActuators position flaps, valves, or sliders with great precision. The compact actuator housing contains a motor, a gearbox and a control unit. Three different types of actuators are available to respond to your specific positioning challenge:

  • STE = electronic actuator
  • STA = actuator with cams and relay
  • STM = actuator with cams

Tin Can Motors

tin-can-motors.pngTin can motors are robust, energy-efficient and work with great precision. The motors can be operated without additional control electronics with 50Hz or 60Hz alternating mains voltage. Our comprehensive range provides the right motor to meet your specific requirements. These motors are available as 2-phase stepper motors or as synchronous motors and can be used for HVAC actuators, medical devices, pumps, and a wide range of other mechanical devices.

Tags (4)
Labels (1)
No ratings